IESNA:LM-63-2002
[TEST]P1389649
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-827-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22003.4
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
142.8 184.5 386.9 1041.5 2017.6 2767.5 3255.6 3755.5 4386.4 5118.5 5880.3 6904.0 7981.2 8987.1 9975.0 10867.8 11480.8 11695.1 
11641.5 11207.0 10659.5 9879.8 9141.8 9308.4 10076.2 10974.9 11474.9 11534.4 11421.3 11278.5 10320.2 8879.9 5814.8 565.4 
154.7 77.4 53.6 0.0 
142.8 184.5 410.7 1029.6 1958.1 2773.5 3279.4 3731.7 4356.6 5064.9 5892.2 6844.4 7915.7 9016.8 9998.8 10879.7 11457.0 11671.3 
11605.8 11224.9 10641.6 9873.9 9201.3 9302.5 10082.2 10921.3 11468.9 11558.2 11433.2 11266.5 10397.6 8921.6 6070.7 
666.6 154.7 77.4 59.5 0.0 
142.8 184.5 375.0 999.9 1856.9 2714.0 3196.1 3678.1 4285.2 5029.2 5838.6 6802.8 7772.9 8766.8 9600.1 10367.8 10992.8 11332.0 
11391.5 11141.6 10713.0 10266.7 9867.9 9725.1 10171.4 10998.7 11623.6 11891.5 11867.7 11766.5 11129.7 9808.4 7630.1 
1553.4 166.6 95.2 71.4 0.0 
142.8 178.6 333.3 874.9 1708.1 2475.9 3148.4 3648.4 4184.0 4957.8 5755.3 6671.8 7659.8 8570.4 9356.1 9963.1 10498.8 11004.7 
11385.6 11480.8 11349.9 11159.4 11046.3 11058.2 11266.5 11849.8 12504.5 12980.6 13099.7 13087.8 12611.6 11558.2 9385.8 
3481.7 184.5 119.0 95.2 0.0 
142.8 172.6 291.6 660.6 1386.7 2184.3 2904.4 3511.5 4053.1 4707.8 5535.1 6421.9 7344.4 8266.9 9159.6 9820.3 10332.1 10730.9 
11099.9 11349.9 11582.0 11635.6 11683.2 11778.4 11986.7 12373.6 12921.1 13385.3 13534.1 13587.7 13194.9 11695.1 9427.5 
6106.4 273.8 154.7 119.0 0.0 
142.8 172.6 261.9 559.5 1190.3 1958.1 2731.8 3386.5 3922.2 4559.0 5291.1 6219.5 7171.8 8112.2 9010.9 9737.0 10213.1 10564.2 
10832.1 11064.2 11272.5 11463.0 11635.6 11837.9 12123.6 12486.6 13010.4 13480.6 13635.3 13623.4 12927.1 11373.7 9701.3 
6832.5 815.4 172.6 136.9 0.0 
142.8 166.6 250.0 470.2 999.9 1696.2 2458.0 3178.2 3773.4 4386.4 5070.8 5969.5 6844.4 7725.3 8647.8 9385.8 9975.0 10278.6 
10475.0 10695.2 10927.3 11153.5 11421.3 11724.8 12004.6 12409.3 12915.2 13391.3 13510.3 13343.7 12385.5 11034.4 9713.2 
6963.5 1612.9 202.4 154.7 0.0 
142.8 166.6 208.3 333.3 595.2 1130.8 1767.7 2416.4 3178.2 3856.7 4499.5 5136.3 5886.2 6707.6 7546.7 8409.7 9159.6 9665.5 10022.6 
10302.4 10576.2 10814.2 11070.1 11302.3 11528.4 11766.5 12177.2 12552.1 12498.5 12284.3 11433.2 10498.8 8951.3 6868.2 
4088.8 285.7 208.3 0.0 
142.8 160.7 178.6 226.2 333.3 529.7 904.7 1398.6 1958.1 2600.9 3273.4 3975.7 4672.1 5338.7 6023.1 6731.4 7511.0 8189.5 8874.0 
9439.4 9921.5 10332.1 10724.9 11064.2 11355.8 11611.7 11712.9 11623.6 11403.4 11153.5 10403.6 9457.2 7755.1 5802.9 3743.6 
1107.0 255.9 0.0 
142.8 154.7 160.7 178.6 202.4 250.0 327.3 446.4 624.9 916.6 1297.5 1737.9 2231.9 2719.9 3321.0 3910.3 4582.8 5320.8 6100.5 6945.6 7802.7 
8582.3 9254.9 9796.5 10296.4 10671.4 10891.6 10891.6 10617.8 10326.2 8814.5 6046.9 3094.9 1470.1 755.9 261.9 250.0 0.0 
142.8 148.8 148.8 148.8 154.7 154.7 160.7 172.6 190.5 214.3 244.0 285.7 327.3 380.9 452.3 547.6 660.6 803.5 999.9 1267.7 1636.7 2136.7 2874.7 
3773.4 4963.7 6183.8 7058.7 7201.5 6588.5 5862.4 4213.8 2904.4 1916.4 1035.6 357.1 65.5 17.9 0.0 
142.8 142.8 142.8 142.8 136.9 136.9 136.9 130.9 136.9 136.9 142.8 148.8 154.7 160.7 160.7 166.6 172.6 184.5 196.4 220.2 261.9 309.5 410.7 589.2 916.6 
1499.8 2315.2 2868.7 2559.2 2148.6 1113.0 541.6 238.1 83.3 41.7 23.8 11.9 0.0 
142.8 142.8 136.9 130.9 125.0 119.0 113.1 113.1 107.1 107.1 107.1 107.1 101.2 101.2 95.2 89.3 83.3 71.4 71.4 65.5 65.5 65.5 65.5 59.5 53.6 59.5 
65.5 71.4 71.4 59.5 35.7 29.8 17.9 17.9 11.9 11.9 11.9 0.0 
142.8 136.9 125.0 113.1 107.1 95.2 89.3 83.3 77.4 71.4 65.5 59.5 47.6 41.7 35.7 23.8 17.9 17.9 11.9 11.9 11.9 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 0.0 6.0 6.0 
6.0 6.0 11.9 11.9 0.0 
142.8 125.0 113.1 101.2 95.2 83.3 77.4 65.5 53.6 47.6 35.7 29.8 23.8 17.9 11.9 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 
6.0 11.9 0.0 
142.8 125.0 107.1 95.2 83.3 71.4 59.5 47.6 29.8 23.8 17.9 11.9 11.9 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 
11.9 0.0 
142.8 119.0 101.2 83.3 71.4 59.5 41.7 29.8 17.9 11.9 11.9 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 
6.0 0.0 
142.8 113.1 95.2 83.3 65.5 47.6 35.7 23.8 11.9 11.9 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 6.0 
0.0 
142.8 113.1 95.2 77.4 65.5 41.7 29.8 17.9 11.9 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 
0.0 
142.8 119.0 95.2 77.4 65.5 41.7 29.8 17.9 11.9 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
142.8 119.0 95.2 77.4 65.5 41.7 29.8 23.8 17.9 11.9 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
142.8 119.0 95.2 77.4 65.5 47.6 35.7 23.8 17.9 11.9 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
